- Current Sensing MOSFETs
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
CIPOS™ Micro is a family of compact, three-phase, intelligent power modules for low-power (up to 450 W with heatsink) motor drive applications including ventilation fans, circulation pumps, air purifiers, dishwashing machines, and refrigerator compressor drives.
Key Features
- Precise overcurrent protection
- UL-certified package
- Three lead-form options
- UL-certified temperature sensor
Applications
Products
About
CIPOS™ Micro has several protection features including precise overcurrent protection and a UL-certified temperature sensor. In addition, the CIPOS™ Micro IPMs incorporates a wide range of footprint-compatible part numbers, three lead-form options, and are compatible with mass-market TO-2xx heatsinks and clips.
This family of high voltage, high efficiency, rugged IGBTs is available in surface mount and through hole packages and is optimized for variable frequency drives, providing low switching losses and solid thermal performance for motor control application.
High voltage gate drivers are tuned to achieve an optimal EMI/switching loss compromise, enabling drop in replacement with the same footprint and pinout.
CIPOS™ Micro has several protection features including precise overcurrent protection and a UL-certified temperature sensor. In addition, the CIPOS™ Micro IPMs incorporates a wide range of footprint-compatible part numbers, three lead-form options, and are compatible with mass-market TO-2xx heatsinks and clips.
This family of high voltage, high efficiency, rugged IGBTs is available in surface mount and through hole packages and is optimized for variable frequency drives, providing low switching losses and solid thermal performance for motor control application.
High voltage gate drivers are tuned to achieve an optimal EMI/switching loss compromise, enabling drop in replacement with the same footprint and pinout.
Share in WeChat
Scan the QR code with your WeChat App to share this page.