Feb 13th, 2025
On-demand webinar: Webinar Introducing 80V 100V Power Mosfet
Online | Webinars
Registration Successful
Registration Successful
Register or log-in to access our webinar recording
Learn about why a new generation of 80 V and 100V automotive MOSFETs is needed, the applications such MOSFETs are used for, and the benefits realized with Infineon’s latest power semiconductor technology, OptiMOS™ 7.
- There are many applications using 80 V and 100 V MOSFETs in Automobiles, Light Electric (2 / 3 wheelers), Commercial and Agricultural Vehicles and they are growing, i.e. DC-DC converters, motor control, power distribution, battery management, traction inverters, LED Lighting.
- The trend to 48 V in automobiles is driven by higher power needs, system cost savings and E/E architecture changes.
- Why both 80 V and 100 V MOSFETs are used for 48 V applications
- How OptiMOS™ 7 helps bring important benefits like lower conduction losses, superior switching performance, increased ruggedness and high reliability
Registration Successful
Registration Successful
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Patrick Banas is a Senior Product Marketing Manager for Infineon’s Automotive division MOSFET business line. His career has been focused on automotive electronics. Prior to joining the semiconductor industry, he worked in various positions at a leading automotive electronics Tier 1 suppliers and an automotive OEM. These experiences help him understand customers’ needs well. Patrick has earned a B.Sc. in Electrical Engineering and an M.B.A. degree.