ConfigurationUSB to I2C
-
Frequency800 kHz
-
Halogen-freeYes
-
Input TypeDC
-
InterfacesUSB Type A connector
-
QualificationConsumer, Industrial
-
Target ApplicationInfineon Controllers and Digital POL
| Recommended | ||
|
OPN
|
USB0010TOBO1 | |
| Product Status | active | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- No external power supply
- Powered by USB 5 V connector pin
- I2C speed setting up to 800 KHz
- Speed can be set by XDP™ Designer GUI
- Heartbeat LED
- 5 V USB supply LED indicator
- Type A connector for USB
- 3 pin connector for I2C
- Clear red casing
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.