TLS850C2TE V33 BOARD
Active and preferred
RoHS Compliant

TLS850C2TE V33 BOARD

Demoboard of TLS850C2TE V50 : 500 mA, 3.3V, TO-252-5 (DPAK),always on, low Iq
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLS850C2TE V33 BOARD
TLS850C2TE V33 BOARD
ea.


Product details

  • Board Type
    Demo Board
  • Family
    Linear Voltage Regulator (LDO), OPTIREG™ Linear
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Output Current
    500 mA
  • Output Voltage
    3.3 V
  • Qualification
    Automotive
  • Supply Voltage range
    3 V to 40 V
  • Target Application
    Automotive
  • Topology
    Linear

OPN
TLS850C2TEV33BOARDTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
ea.
in stock
The TLS850C2TE V33 is a high-performance automotive LDO. Operating from 3 V to 40 V, it's ideal for always-on applications. The demoboard simplifies evaluation with pre-mounted components. The reset feature ensures voltage supervision and power-on delay. Selectable delay timing and test points are provided for advanced verification.

Features

  • Plug and Play Evaluation Capability
  • Easy verification and configuration
  • Easy-to-use Banana connectors
  • Selectable Reset Delay Timings
  • Test points for advanced Verification
  • Sockets for extra output capacitance

Benefits

  • TLS850C2TE V33 capabilities demo
  • Easy app adaptation for evaluation
  • Sensors (on-board)
  • Actuator ICs
  • Driver ICs

Applications

Documents

Design resources

Diagrams

TLS850C2TE V33 BOARD
TLS850C2TE V33 BOARD
TLS850C2TE V33 BOARD

Developer community