TLS850B0TE50 BOARD
Active and preferred

TLS850B0TE50 BOARD

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLS850B0TE50 BOARD
TLS850B0TE50 BOARD
ea.


Product details

  • Board Type
    Demo Board
  • Family
    Linear Voltage Regulator (LDO), OPTIREG™ Linear
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Mounting
    SMD
  • Output Current
    500 mA
  • Output Voltage range
    4.9 V to 5.1 V
  • Output Voltage
    5 V
  • Pout range
    0 W to 1 W
  • Qualification
    Automotive
  • Sub Application
    BCM,HVAC,Dashboard,generic Supply
  • Supply Voltage range
    3 V to 45 V
  • Supply Voltage
    13.5 V
  • Target Application
    Automotive
  • Topology
    Linear

OPN
TLS850B0TE50BOARDTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
ea.
in stock
The TLS850B0TE50 demoboard enables evaluation of Infineon’s latest automotive LDOs. Ideal for battery-connected ECUs, it features ultra-low quiescent current of 20 µA, meeting OEM restrictions. The demoboard includes all necessary components for easy evaluation of the TLS850B0TEV50. With a fixed 5.0 V output, it provides stable regulation.

Features

  • Plug and play evaluation capability
  • Easy verification and configuration
  • Enable, Overtemp Shutdown, Current Limit
  • AEC-Q100 qualified

Benefits

  • TLS850B0TEV50: Exceptional Performance
  • Easy app adaptation for evaluation

Applications

Documents

Design resources

Developer community