TLS850A4TEV50 BOARD
Active and preferred
RoHS Compliant

TLS850A4TEV50 BOARD

Demoboard of TLS850A4TEV 50: high performance, low dropout linear voltage regulator and ultra-low quiescent current for 5.0 V supply in a PG-TO252-3 package.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLS850A4TEV50 BOARD
TLS850A4TEV50 BOARD
ea.


Product details

  • Configuration
    TLS850A4TEV50
  • Family
    Linear Voltage Regulator (LDO), OPTIREG™ Linear
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Mounting
    SMD
  • Output Current max
    500 mA
  • Output Voltage min
    5 V
  • Qualification
    Automotive
  • Supply Voltage range
    3.7 V to 40 V
  • Target Application
    Automotive
  • Topology
    Linear

OPN
TLS850A4TEV50BOARDTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
ea.
in stock
The OPTIREG™ TLS850A4TEV50 demoboard allows easy lab evaluation of the TLS850A4TEV50. It features a high-performance regulator with low dropout voltage and ultra-low quiescent current, suitable for automotive supply systems. It offers fast regulation, high stability, and internal protection features for immediate damage prevention.

Features

  • Plug and Play Evaluation Capability
  • Easy verification and configuration
  • Easy-to-use Banana connectors
  • Test points for advanced Verification

Benefits

  • Demonstrate the capabilities of TLS850A4TEV50
  • Save design time
  • Allow easy application adaption for evaluation

Applications

Documents

Design resources

Diagrams

TLS850A4TEV50-demoboard-diagram
TLS850A4TEV50-demoboard-diagram
TLS850A4TEV50-demoboard-diagram
TLS850A4TEV50-demoboard

Developer community