TLS835B2ELV BOARD
Active and preferred

TLS835B2ELV BOARD

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLS835B2ELV BOARD
TLS835B2ELV BOARD
ea.


Product details

  • Board Type
    Demo Board
  • Family
    Linear Voltage Regulator (LDO), OPTIREG™ Linear
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Output Voltage range
    1.5 V to 6 V
  • Qualification
    Automotive
  • Sub Application
    Body Control, Module, HVAC, Dashboard
  • Supply Voltage range
    3 V to 40 V
  • Target Application
    Automotive
  • Topology
    Linear

OPN
TLS835B2ELVBOARDTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
ea.
in stock
The TLS835B2ELV demoboard evaluates Infineon's automotive LDOs with low quiescent current. It's designed for ECUs in automotive applications like body control modules and HVAC. With a typical 20µA quiescent current, it helps meet OEM restrictions. The demoboard simplifies evaluation with pre-mounted components. The TLS835B2ELV has adjustable output voltage, 5V by default. Output voltage can be easily adjusted by changing the resistor divider.

Features

  • Plug and Play Evaluation Capability
  • Easy verification and configuration
  • Enable, Overtemp Shutdown, Current Limit
  • Adjustable Output Voltage
  • AEC-Q100 Qualified

Benefits

  • Explore TLS835B2ELV's advanced features.
  • Easy app adaptation for evaluation

Applications

Documents

Design resources

Developer community