Board TypeDemo Board
-
FamilyLinear Voltage Regulator (LDO), OPTIREG™ Linear
-
Go-wider-BoardYes
-
Input TypeDC
-
MountingSMD
-
Output Current200 mA
-
Output Voltage5 V
-
Product NameTLS820F3ELV50
-
QualificationAutomotive
-
Supply Voltage range3 V to 42 V
-
Target ApplicationAutomotive
-
TopologyLinear
| Recommended | ||
|
OPN
|
TLS820F3ELV50BOARDTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
DE
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
Features
- Output voltage 5.5 V ±2%
- Current capability 200 mA
- Input voltage range from 3 V to 42 V
- Stable with 1 µF ceramic o/p capacitor
- Ultra low current consumption: 26 µA
- Very low drop out V: 100 mV at 100 mA
- Watchdog inhibit
- Separate outputs for reset and watchdog
- Output current limitation
- Overtemperature shutdown
- Green Product (RoHS compliant)
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.