Board TypeDemo Board
-
FamilyLinear Voltage Regulator (LDO), OPTIREG™ Linear
-
Input TypeDC
-
MountingSMD
-
Output Current200 mA
-
Output Voltage5 V
-
QualificationAutomotive
-
Sub ApplicationBody Control Module HVAC
-
Supply Voltage range3 V to 40 V
-
Target ApplicationAutomotive
-
TopologyLinear
|
OPN
|
TLS820F0ELV50BOARDTOBO1 |
|---|---|
| Product Status | on request |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | on request |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Plug and Play Evaluation Capability
- Easy verification and configuration
- Delayed Reset at Power-On with two Programmable Delay Times
- Adjustable Reset Threshold down to 2.5V
- Watchdog with flexible timings and current dependent deactivation
- Enable, Undervoltage Reset, Overtemperature Shutdown
Benefits
- Demonstrate the capabilities of TLS820F0EL V50
- Save design time
- Allow easy application adaption for evaluation
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.