Board TypeDemo Board
-
FamilyLinear Voltage Regulator (LDO), OPTIREG™ Linear
-
Input TypeDC
-
MountingSMD
-
Output Current200 mA
-
Output Voltage3.3 V
-
QualificationAutomotive
-
Sub ApplicationBody Control Module HVAC
-
Supply Voltage range3 V to 40 V
-
Target ApplicationAutomotive
-
TopologyLinear
| Recommended | ||
|
OPN
|
TLS820F0ELV33BOARDTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Plug and Play Evaluation Capability
- Easy verification and configuration
- Power-On reset, 2 programmable delays
- Adjustable Reset Threshold down to 2.5V
- Flexible watchdog, current deactivation
- Enable, Undervoltage, Overtemp Shutdown
Benefits
- Explore TLS820F0EL V33 features
- Easy app adaptation for evaluation
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.