Board TypeDemo Board
-
FamilyOPTIREG™ Linear, Linear Voltage Regulator (LDO)
-
Input TypeDC
-
Output Voltage range4.9 V to 5.1 V
-
Output Voltage5 V
-
Product NameTLS810D1EJV50
-
QualificationAutomotive
-
Sub ApplicationStart-Stop Control Unit, Dashboard, Gateway, Automotive General ECU, Clima Control (HVAC), Alarm, Infotainment, Body Module
-
Supply Voltage range2.75 V to 42 V
-
Supply Voltage13.5 V
-
Target ApplicationAutomotive
-
TopologyLinear
| Recommended | ||
|
OPN
|
TLS810D1EJV50BOARDTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Wide Input Voltage Range: 2.75V to 42 V
- 100 mA Current Capability
- Fixed Output: 5V
- Ultra Low Quiescent Current: 9μA
- Low Dropout Voltage: 200 mV @ 100mA
- Enable feature
- Reset Feature
- Stable with 1μF Output Capacitor
- Stable Aluminium,Tantalum or Ceramic
- Output Current Limit Protection
- Overtemperature Protection
Benefits
- Automotive-grade:Robust & Cost-Effective
- Optimized 1µF ceramic output capacitance
- Save energy with ultra-low standby. nt
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.