TLS810B1LDV33 BOARD
Active and preferred

TLS810B1LDV33 BOARD

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLS810B1LDV33 BOARD
TLS810B1LDV33 BOARD
ea.


Product details

  • Board Type
    Demo Board
  • Family
    Linear Voltage Regulator (LDO), OPTIREG™ Linear
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Output Current
    100 mA
  • Output Voltage range
    3.23 V to 3.37 V
  • Output Voltage
    3.3 V
  • Product Name
    TLS810B1LDV33 BOARD
  • Qualification
    Automotive
  • Sub Application
    Lighting, Remote Keyless Entry, Body Control Module, Infotainment Alarm, Dashboard, Immobilizer
  • Supply Voltage range
    2.75 V to 42 V
  • Supply Voltage
    13.5 V
  • Target Application
    Automotive
  • Topology
    Linear

OPN
TLS810B1LDV33BOARDTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
ea.
in stock
The TLS810B1LDV33 is a low quiescent current linear voltage regulator with wide input range. Operating from 2.75 V to 42 V, it's ideal for automotive applications. The TLS810B1LDV33 provides a fixed 3.3 V output with 2% accuracy and 100 mA capability. It requires a small 1 μF ceramic capacitor for regulation. Internal protections ensure safety. It has an Enable feature for on/off control.

Features

  • Ultra low quiescent current of 5.5 μA
  • 2.75-42V wide input range
  • Output current capacity up to 100 mA
  • Off mode current less than 1 μA
  • 250mV dropout @ 100mA
  • Output current limit protection
  • Enable
  • Available in PG-TSON-10 package
  • Wide temperature range
  • Green Product (RoHS Compliant)
  • AEC Qualified

Applications

Documents

Design resources

Developer community