Board TypeEvaluation Board
-
FamilyOPTIREG™ Linear, Linear Voltage Regulator (LDO)
-
Go-wider-BoardYes
-
Input TypeDC
-
Output Voltage range4.9 V to 5.1 V
-
Output Voltage5 V
-
Product NameTLS710B0EJ V50
-
QualificationAutomotive
-
Sub ApplicationGateway, Start-Stop Control Unit, Infotainment, Clima Control (HVAC), Alarm, Automotive General ECU, Body Module, Dashboard
-
Supply Voltage range4 V to 40 V
-
Supply Voltage13.5 V
-
Target ApplicationAutomotive
-
TopologyLinear
| Recommended | ||
|
OPN
|
TLS710B0EJV50BOARDTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
DE
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
Features
- input voltage range from 4.0 V to 40 V
- Output voltage 5 V
- Output voltage precision ± 2%
- Output current up to 100 mA
- Low current consumption of 40 μA
- Very low dropout Voltage of typ. 200 mV
- temperature range from -40°C up to 150°C
- Green Product (RoHS compliant)
- AEC Qualified
Benefits
- Very wide input voltage range
- Supports voltage cranking application
- Very low dropout
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.