TLS203B0LDV BOARD
Active and preferred

TLS203B0LDV BOARD

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLS203B0LDV BOARD
TLS203B0LDV BOARD
ea.


Product details

  • Board Type
    Evaluation Board
  • Family
    OPTIREG™ Linear, Linear Voltage Regulator (LDO)
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Output Voltage range
    1.22 V to 20 V
  • Output Voltage
    5 V
  • Qualification
    Automotive
  • Sub Application
    Alarm, Dashboard, Gateway, Start-Stop Control Unit, Automotive General ECU, Body Module, Infotainment, Clima Control (HVAC)
  • Supply Voltage range
    2.3 V to 20 V
  • Supply Voltage
    12 V
  • Target Application
    Automotive
  • Topology
    Linear

OPN
TLS203B0LDVBOARDTOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The TLS203B0 is a low noise, low dropout voltage regulator. Capable of supplying 300 mA with 270 mV dropout. Ideal for battery-powered systems with 30 μA quiescent current. Features low output noise with a 0.01 μF bypass capacitor. Stable with small output capacitors (3.3 μF). Offers internal protection circuitry. Available in fixed (3.3V, 5.0V) and adjustable (1.22V) versions. Comes in PG-DSO-8 exposed pad and PG-TSON-10 packages.

Features

  • Wide input voltage range: 1.8 V to 20 V
  • 300 mA current capability
  • Adjustable output from 1.22 V to 12 V
  • Low quiescent current: 30 μA
  • Low dropout voltage: 270 mV
  • Low noise down to 24 µV
  • Very low shutdown current < 1 μA
  • Stable with ≥ 3.3 μF output capacitor
  • PG-DSO-8,PG-TSON-10 exposed pad packages
  • automotive electronics as post regulator
  • Green Product (RoHS compliant)

Benefits

  • Wide input voltage range
  • Low noise

Applications

Documents

Design resources

Developer community