TLS115D0EJ DEMOBOARD
Active and preferred

TLS115D0EJ DEMOBOARD

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLS115D0EJ DEMOBOARD
TLS115D0EJ DEMOBOARD
ea.


Product details

  • Board Type
    Demo Board
  • Family
    Linear Voltage Regulator (LDO), OPTIREG™ Linear
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Output Current
    150 mA
  • Output Voltage range
    2 V to 14 V
  • Product Name
    TLS115D0EJ DEMOBOARD
  • Qualification
    Automotive
  • Sub Application
    HVAC, EMS, TCU, EPS, Sensor Supply
  • Supply Voltage range
    4 V to 45 V
  • Target Application
    Automotive
  • Topology
    Linear

OPN
TLS115D0EJDEMOBOARDTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
ea.
in stock
The TLS115D0EJ is a monolithic low-dropout voltage tracking regulator for automotive off-board systems. It offers reverse polarity and short circuit protection. With supply voltages up to 45V, the output voltage accurately tracks the reference voltage applied at the adjust input. It can drive loads up to 150mA and follows the reference voltage (e.g., 5V) with high precision.

Features

  • 150mA current capacity
  • Tight output tracking TOL to reference
  • Output voltage adjustable down to 2.0 V
  • Stable with ceramic output capacitors
  • Very low dropout voltage
  • Very low current consumption in OFF mode
  • Internally controlled soft start
  • Power Good signal for Over & Under Volt

Benefits

  • Secure power for external sensors.
  • Precision voltage replication
  • Power switch for off-board load

Applications

Documents

Design resources

Developer community