- Smart TV
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
Nov 17, 2026
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
Nov 17, 2026
Business & Financial Press
Nov 11, 2026
Quarterly Report
Nov 10, 2026
Business & Financial Press
Nov 09, 2026
TLF4D985QKV02 BOARD
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
DeviceTLF4D985QKV0xR1
-
FamilyOPTIREG™ PMIC
-
GPIOs/Shield CompatibilityAURIX™ Shield Buddy TC375
-
InterfacesSPI
-
Output Voltage4 V, 5.5 V
-
Software SupportOPTIREG™ TLF4D985 Evaluation Suite
-
Supply Voltage range3.9 V to 49 V
| Recommended | ||
|
OPN
|
TLF4D985QKV02BOARDTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Battery input up to 49 V
- Direct PreReg output access
- PMIC output rail connectors
- HWCONFIG switch
- Status indication LEDs
- Raw SPI frame interface
- External MON CON interface
- ENA/WAK/ERR/INT/ROT/WD jumpers
- Standalone operation support
- AURIX™ Shield Buddy TC375 support
- Register and watchdog GUI
- JavaScript SPI scripting avail
Benefits
- Evaluate 3.8–49 V input range
- Check PreReg via direct output
- Access rails via PMIC connectors
- Set hardware via HWCONFIG switch
- View status via indication LEDs
- Control PMIC via raw SPI frames
- Check rail volt. via external MON CON
- Control signals via board jumpers
- Evaluate in standalone setup
- Run GUI via AURIX™ Shield Buddy
- Manage registers and watchdog
- Script custom SPI seq. via SPI GUI
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.