ApplicationsAutomotive
-
Board TypeDemo Board
-
FamilyDC-DC Converter, OPTIREG™ PMIC
-
Output Voltage5.8 V
-
QualificationAutomotive
-
Sub ApplicationPowertrain, Electrical Drive Train, Safety Chassis
-
Supply Voltage range3 V to 40 V
-
Supply Voltage14 V
-
Target ApplicationAutomotive
| Recommended | ||
|
OPN
|
TLF35584QVVS2BOARDTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- OPTIREG™PMIC on one PCB
- Optimized layout
- Enable fast oscilloscope measurements
Benefits
- TLF35x power supply analog testing.
- Get acquainted with safety system-supply
- Quick set-up to verify the configuration
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.