TLE997X EVALKIT
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Dimensions105mm x 89mm
-
FamilyMOTIX™ 32-bit motor control SoC
-
Input TypeDC
-
QualificationAutomotive
-
Sub ApplicationWater pump, electric coolant pump, oil pump, cooling fan, actuator control valve, power sliding door
-
Supply Voltage range5.5 V to 29 V
-
TopologyB6 Bridge, 3-Phase Motor, 2-Phase Motor
|
OPN
|
|
|---|---|
| Product Status | coming soon |
| Infineon Package | N/A |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | coming soon |
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 3-phase MOSFET bridge
- Sensorless/sensor-based motor control
- Interface for analog sensors (ADC)
- Interface for digital sensors (SPI)
- Onboard debugging interface
- Compatible with example software
- Pin header for all signals
Benefits
- Fast and easy development
- Reduced development time
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.