TLE995X EVALBOARD
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
FamilyMOTIX™ 32-bit motor control SoC
-
Input TypeDC
-
QualificationAutomotive
-
Sub ApplicationWater pump, electric coolant pump, oil pump, cooling fan, actuator control valve, power sliding door
-
Supply Voltage range5.5 V to 29 V
| Recommended | ||
|
OPN
|
TLE995XEVALBOARDTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
DE
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
Features
- 3-phase MOSFET bridge
- Sensorless/sensor-based motor control
- Socket board for TSDSO package
- Interface for analog sensors (ADC)
- Interface for digital sensors (SPI)
- Onboard debugging interface
- Compatible with example software
- Pin header for all signals
Benefits
- Fast and easy development
- Reduced development time
- Flexible design
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Videos