TLE993X EVALBOARD
on request
RoHS Compliant

TLE993X EVALBOARD

The MOTIX™ TLE993x Evaluation Board is a simple, easy-to-use set up for getting familiar with Infineon’s MOTIX™ TLE993x family

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE993X EVALBOARD
TLE993X EVALBOARD


Product details

  • Family
    MOTIX™ 32-bit motor control SoC
  • Input Type
    DC
  • Qualification
    Automotive
  • Sub Application
    Coolant valve, Electronic expansion valve, Grill shutter, Electric charging lid
  • Supply Voltage range
    5.5 V to 29 V
  • Topology
    B6 Bridge, 3-Phase Motor, 2-Phase Motor

OPN
TLE993XEVALBOARDTOBO1
Product Status on request
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status on request
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The MOTIX™ TLE993x Evaluation Board is designed for flexibility, it features a socket board for quick evaluation without re-soldering. Highlights include a 3-phase motor drive, LIN auto addressing, support for sensor/sensorless BLDC control, analog and digital interfaces (ADC, SPI, SENT, I2C), and onboard debugging with example software. Compatible with all TLE993x variants, simply order the device that fits your needs and get started easily

Features

  • Three-phase motor drive up to 2 A
  • Socket board for TSDSO-18 package
  • Sensorless/sensor-based motor control
  • Analog and digital sensor interface
  • Onboard debugger
  • Compatible with example software
  • LIN auto addressing with shunt

Benefits

  • Fast and easy getting started
  • Reduced development time
  • Flexibility in device selection

Applications

Documents

Design resources

Videos

Developer community