TLE9879 EVALKIT
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyMotor Driver, Microcontroller, MOTIX™ MCU | 32-bit motor control SoC
-
Go-wider-BoardYes
-
Input TypeDC
-
Output Voltage range12 V to 16 V
-
Output Voltage14 V
-
Product NameTLE9879 Evaluation Kit
-
QualificationAutomotive
-
Sub ApplicationEngine cooling fan, Water pump, High efficiency pumps and fans, Sensor-less and sensor-based BLDC motor appl., HVAC blower, Fuel pump
-
Supply Voltage range5.5 V to 28 V
-
Supply Voltage12 V
-
Target ApplicationAutomotive, Motor Control & Drives
-
Topology3-Phase Motor, B6 Bridge
| Recommended | ||
|
OPN
|
TLE9879EVALKITTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
DE
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
Features
- 3-phase N-MOS bridge
- Single shunt in GND path
- Integrated LIN (inside device)
- Virtual ComPort via J-Link
- Debug LEDs
- Onboard Segger J-Link debugger
Benefits
- Best-in-class device
- Optimized BOM cost
- Compact dimensions
- Premium design-in experience
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.