TLE9855 EVALKIT
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeDemo Board
-
FamilyMotor Driver, MOTIX™ MCU | 32-bit motor control SoC, Microcontroller
-
Frequency range5 MHz to 40 MHz
-
Go-wider-BoardYes
-
Input TypeDC
-
InterfacesMicro-USB, uIO, LIN, SWD
-
MountingDirect mount
-
Output Current max10 A
-
Output Voltage range5.5 V to 28 V
-
QualificationAutomotive
-
Sub ApplicationSunroof, Windowlift, Electrical Pumps, Electrical Fans
-
Supply Voltage max28 V
-
Target ApplicationAutomotive
-
TopologyMotor Control IC with Gate Driver
| Recommended | ||
|
OPN
|
TLE9855EVALKITTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
DE
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
Features
- 2-phase N-MOS bridge
- Single shunt in GND path
- Integrated LIN transceiver
- Debug LEDs
- Onboard Segger J-Link debugger
- EvalKit-PC connector: USB
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.