TLE984X EVALBOARD
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyMotor Driver, Microcontroller, MOTIX™ MCU | 32-bit motor control SoC
-
Input TypeDC
-
Output Voltage range12 V to 16 V
-
Output Voltage14 V
-
Product NameTLE984x Evaluation Board
-
QualificationAutomotive
-
Sub ApplicationSunroof, Power Window Lift, Smart motor control via relay, Wiper
-
Supply Voltage range5.5 V to 28 V
-
Supply Voltage12 V
-
Target ApplicationMotor Control & Drives, Automotive
-
TopologyMotor Control IC with Relay Driver
| Recommended | ||
|
OPN
|
TLE984XEVALBOARDTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Double-relay for DC-motor connection
- Onboard Segger J-Link Debugger
- Debug connector SWD
- Micro-USB-connection for Debugger
- Debug LEDs
- 5 MON buttons
- Potentiometer, e.g. for ADC test
- uIO Stick connector
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.