TLE9320ET EVALBOARD
coming soon
coming soon
RoHS Compliant

TLE9320ET EVALBOARD

Ready-to-use evaluation board for TLE9320ET-based automotive stepper motor applications

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE9320ET EVALBOARD
TLE9320ET EVALBOARD


Product details

  • Family
    MOTIX™ stepper motor drivers
  • Input Type
    DC
  • Qualification
    Automotive, AEC-Q100
  • Sub Application
    Bipolar stepper motors
  • Supply Voltage range
    6 V to 28 V
  • Target Application
    Automotive, Motor Control & Drives
  • Topology
    2-phase / Two full-bridges

OPN
TLE9320ETEVALBOARDTOBO1
Product Status coming soon
Infineon Package LG-MADK-1
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status coming soon
Infineon Package LG-MADK-1
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The MOTIX™ TLE9320ET Evaluation Board is designed to provide a complete and easy-to-use platform for evaluating the hardware and software functionality of the TLE9320ET stepper motor driver. The board enables developers to explore motor control through dedicated pins or SPI and supports evaluation using the uIO-stick or an Arduino board, making it an ideal platform for development and testing of automotive stepper motor applications.

Features

  • 2-phase motor bridge
  • Sensorless/sensor-based motor control
  • Interface for analog sensors (ADC)
  • Interface for digital sensors (SPI)
  • Onboard debugging interface
  • Compatible with example software

Benefits

  • Fast and easy development
  • Reduced development time

Applications

Documents

Design resources

Developer community