TLE92464EDHP EVALBRD
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
ClassificationISO 26262-compliant
-
FamilyConstant Current Control IC for Transmission
-
Go-wider-BoardYes
-
Input TypeDC
-
InterfacesARDUINO form factor
-
QualificationAutomotive
-
Supply Voltage40 V
| Recommended | ||
|
OPN
|
TLE92464EDHPEVALBRDTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
SI
|
|
| Country of Diffusion (CoD) |
SI
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
Features
- High current control accuracy
- ±3 mA up to 1200 mA
- ±0.8% up to 1200 mA
- ±1% up to 1500 mA
- Four independent low side channels
- Programmable setpoint from 0mA to 1.5A
- Current in parallel channel mode 2.7A
- Integrated dither generator
- 15-bit current setpoint resolution
- Integrated sense resistor RSHUNT =140 mΩ
- Excellent immunity
Benefits
- TCU Calibration:Cost&Time Savings
- Full temp range up to 175°C
- Excellent Battery Ripple Rejection
- Excellent Battery Ripple Rejection
- 6CH TLE92466ED: Family-Friendly
- Maximize reuse vth TLE92464ED&TLE92466ED
- Scalable solution
- Integrated Power Devices
- Optimize PCB layout
- Implement current limit, slew rate
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.