TLE92464ED EVALBOARD
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyConstant Current Control IC for Transmission
-
Go-wider-BoardYes
-
Input TypeDC
-
InterfacesARDUINO form factor
-
QualificationAutomotive
-
Supply Voltage40 V
| Recommended | ||
|
OPN
|
TLE92464EDEVALBOARDTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
SI
|
|
| Country of Diffusion (CoD) |
SI
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
Features
- Integrated MOSFETs (RDSon = 115 mΩ)
- 1% current control accuracy
- Programmable setpoint from 0mA to 1.5A
- Load current including dither 1.8A
- Current in parallel channel mode 2.7A
- Dither generator with frequency&waveform
- 15 bit current setpoint resolution
- Integrated sense resistor RSHUNT = 140mΩ
- Excellent immunity to large load supply
- Operation down to 3.5 V at VDD pin
- 32 bit SPI with 8 bit CRC & SPI watchdog
- Sophisticated protection&diagnostic fun
Benefits
- Enables ASIL D on system level
- Full temp range up to 175°C
- ±1% Accuracy from -40°C to 150°C
- Excellent Battery Ripple Rejection
- simplifies 6CH TLE92466ED use.
- Utilize TLE92466ED for software reuse
- Scalable solution
- Integrated Power Devices
- Optimize PCB layout
- Current limitation, slew rate control
- Improved Short-to-Battery performance
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.