TLE9166EQ EVALBOARD
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyMotor Driver, Microcontroller, MOTIX™ multi half-bridge ICs
-
Go-wider-BoardYes
-
QualificationAutomotive
-
Supply Voltage range5.5 V to 20 V
-
Target ApplicationDoor modules & door zone controller
| Recommended | ||
|
OPN
|
TLE9166EQEVALBOARDTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
DE
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
Features
- MOTIX™ Bridge TLE9166EQ
- TRAVEO™ II microcontroller
- On-board debugger
- Logic supply mngt MOTIX™ SBC TLE9562
- VS with reverse polarity protection
- Connectors for various loads
- Tracebox, uIO stick, CAN/LIN connectors
Benefits
- High config. & detailed diagnostics
- Easy to use tool
- Testing & evaluation of all features
- On board debugger & demo software
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Diagrams