TLE9140EQW EVAL TRV
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyTraveo MCU
-
Input TypeDC
-
Output Voltage range24 V to 48 V
-
QualificationAutomotive
-
Supply Voltage range24 V to 48 V
-
Target ApplicationDrives, Automotive, Motor Control & amp
-
Topology3-Phase Inverter
| Recommended | ||
|
OPN
|
TLE9140EQWEVALTRVTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 3-phase gate driver IC TLE9140EQW
- TRAVEO CYTB7 MCU
- B6 bridge with IAUS300N08S5N011T
- 48V to 12V domain isolation
- Sensorless/sensor-based BLDC control
- Onboard debug for faster prototyping
Benefits
- Enables two alternative supply concepts
- Supports 48 V applications up to 3 kw
- Debug interface for faster prototyping
- GUI for easy register access to driver
- Software support with demo code for FOC
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Diagrams