FamilyBattery Management ICs
-
Input TypeDC (enabled to work with actual cells)
-
QualificationAutomotive
-
Supply Voltage range4.75 V to 60 V
-
Target ApplicationEnergy Storage, xEV, E-bike
-
TopologyDistributed BMS Systems
| Recommended | ||
|
OPN
|
TLE9018DQKDTRBMSTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Connection LED for easy debugging
- Easy connection to transceiver
- Cables included for fast set up
- Wide supply range up to 75V input V
- Integrated resistor divider
- Integrated dummy resistors
Benefits
- Ultra-precise Battery Cell Monitoring
- Unrivaled Robustness
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.