TLE9015DQU_BRIDGE
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
TLE9015DQUBRIDGETOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | LG-MADK-1 | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | LG-MADK-1 |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- TLE9015DQU Transceiver
- Galvanic Isolation
- Fast and Low-Complexity Setup
- Regulated 5V Supply
Benefits
- Flexible configuration
- Fast and low-complexity evaluation setup
- No need for AURIX firmware
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.