TLE75004-EPD DB
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyMultichannel SPI switches and controllers, SPIDER+
-
Input TypeDC
-
LanguageSPICE
-
Output Voltage range3 V to 16 V
-
Output Voltage12 V
-
Product CategoryEvaluation Boards
-
QualificationAutomotive
-
Sub ApplicationLED lighting, HVAC flap control, Power Distribution Box, Body Control Module (BCM), small bulb, small ECU supply
-
Supply Voltage range3 V to 28 V
-
Supply Voltage12 V
-
Target ApplicationIndustrial, Automotive
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- Daughterboard
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.