Board TypeDemo Board
-
FamilyTransceiver
-
Go-wider-BoardYes
-
Input TypeDC
-
QualificationAutomotive
-
Supply Voltage range5.5 V to 18 V
-
Target ApplicationAutomotive
|
OPN
|
|
|---|---|
| Product Status | on request |
| Infineon Package | N/A |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | on request |
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Benefits
- Two independent single-wire LIN transceivers in one device
- Very low current consumption in Sleep mode with wake-up capability
- Pin and footprint compatible with single LIN transceivers such as TLE7257SJ, TLE7258SJ and TLE7259-3GE
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.