TLE4973_MS2GO
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
ConfigurationTLE4973-R025T5-S0010, ESD8V0L2B-03L, BAS3010A-03W, TLS202B1MBV, BSL308C, XMC4200-Q48K256 BA, XMC1100-Q024F0064 AB
-
FamilyCurrent sensors
-
Go-wider-BoardYes
-
Input TypeDC
-
QualificationAutomotive
-
Sub ApplicationElectric drivetrain, Adapters and chargers, Onboard battery charger, Photovoltaic, Uninterruptible power supplies (UPS), Automotive Battery, Management System (BMS)
-
Supply Voltage range4.75 V to 5.25 V
-
Target ApplicationAutomotive
-
TopologyOthers
| Recommended | ||
|
OPN
|
TLE4973MS2GOTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
RO
|
|
| Country of Diffusion (CoD) |
RO
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
RO
|
| Country of Diffusion (CoD) |
RO
|
- Sensor Board
- Microcontroller board (based on XMC microcontrollers)
- In plane edge connector
- 2x M4 screws
Features
- Internal current rail sensors
- Currents up to 25A
- For evaluating one-phase systems
- Based on TLE4973-R025T5-S0010
- Easy to use & modular hardware
- Programmable sensor settings
Benefits
- Graphical user interface @IDC
- Pre-calibrated sensors
- ATV Qualified Sensors AEC-Q100
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.