TLE4972 EVAL LAT BAR
Active and preferred
RoHS Compliant

TLE4972 EVAL LAT BAR

XENSIV™ - TLE4972 EVAL LAT BART current sensor evaluation board for evaluating three phase systems, with currents up to ~543A*
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE4972 EVAL LAT BAR
TLE4972 EVAL LAT BAR
ea.


Product details

  • Applications
    Automotive electrical drives, Auxiliary drives, Current monitoring, Overload and over-current detection, Automotive power train, Battery main switch, On board chargers, etc
  • Family
    Current sensors
  • Go-wider-Board
    Yes
  • Qualification
    Automotive qualified AEC-Q100
  • Type
    Demoboard

OPN
TLE4972EVALLATBARTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
PL
Country of Diffusion (CoD)
PL
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PL
Country of Diffusion (CoD)
PL
ea.
in stock
TLE4972 EVAL LAT BAR: Current sensor evaluation board for 3-phase systems, up to ~543 A*. Equipped with three TLE4972-AE35S5 Hall current sensors on PCB & external copper bus-bars. Can be used standalone or with TLE4972 Current Sensor Programmer tool. Includes copper buss bars & mechanical elements for attaching high-current cables/busbars. Four evaluation board variants available with different full scale ranges.

Features

  • LAT BAR eval board for TLE4972
  • Assembled Hall current sensor
  • Currents up to ~543A
  • Dedicated SW/FW @ registration

Applications

Documents

Design resources

Developer community