Board TypeDemo Board
-
DescriptionThe TLD7002-16SHIELD is an LED driver shield compatible with Arduino UNO.
-
FamilyLITIX™ Pixel Rear
-
Go-wider-BoardYes
-
Input TypeDC
-
Output Current range5 mA to 76 mA
-
Output Voltage range0 V to 20 V
-
QualificationAutomotive
-
Sub ApplicationLighting
-
Supply Voltage range4.5 V to 5.5 V
-
Target ApplicationAutomotive
-
TopologyLinear
| Recommended | ||
|
OPN
|
TLD700216SHIELDTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
SI
|
|
| Country of Diffusion (CoD) |
SI
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
Features
- Output current up to 16 x 76.5 mA
- UART over CAN interface up to 2 Mbit/s
- 16 independent 14-bit PWM engines
- Integrated diagnostics load monitoring
- ISO26262 compliant development
Benefits
- TLD7002-16ES Eval in 3 Operating Modes
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.