TLD7002-16LITE_KIT
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeDemo Board
-
DescriptionTLD7002-16LITE_KIT enables the user to evaluate TLD7002-16ES in bus mode or standalone mode.
-
FamilyLITIX™ Pixel Rear
-
Go-wider-BoardNo
-
Input TypeDC
-
Output Current range5 mA to 76 mA
-
Output Voltage range0 V to 20 V
-
QualificationAutomotive
-
Sub ApplicationLighting
-
Supply Voltage range6 V to 20 V
-
Target ApplicationAutomotive
-
TopologyLinear
| Recommended | ||
|
OPN
|
TLD700216LITEKITTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- TLD7002-16LITE_KIT features:16 channels
- 6-bit current set from 5 to 76.5mA
- Power stages can be paralleled
- 16 independent 14 bits PWM duty cycles
- Load Light board is provided in the kit
- MCLD EVAL–Load Tail Light (version HW6)
- A set of cables for connecting the board
Benefits
- Future proof BUS driven architecture
- ISO26262-compliant Safety Design
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.