TLD6099-2S_S_EVAL
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeDemo Board, Evaluation Board
-
ConfigurationSEPIC
-
FamilyLITIX™ Power
-
Frequency500 kHz
-
Go-wider-BoardYes
-
Input TypeDC
-
Output Current max1 A
-
Output Voltage range3 V to 40 V
-
Pout (per channel)40 W
-
QualificationAutomotive
-
Sub ApplicationLow beam, Daytime running light / Position light, High beam
-
Supply Voltage range8 V to 45 V
-
Target ApplicationAutomotive
-
TopologySEPIC
| Recommended | ||
|
OPN
|
TLD60992SSEVALTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
DE
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
Features
- 1 A output on both channels
- 2 independent channels in SEPIC topology
- Integrated EMI filter and reverse polarity protection
- Wide input range: 8 V - 45 V
- Wide output voltage: 3V - 40V
Benefits
- Easy to use
- No need for filtering
- Fully protected against reverse polarity
- Integrated Adaptive Output Discharge
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.