TLD5542-1IVREG-EVAL
Active and preferred

TLD5542-1IVREG-EVAL

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLD5542-1IVREG-EVAL
TLD5542-1IVREG-EVAL
ea.


Product details

  • Board Type
    Evaluation Board
  • Family
    LITIX™ Power Flex
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Output Current
    1.5 A, 5 A
  • Output Voltage range
    3.3 V to 22 V, 2 V to 51 V
  • Qualification
    Automotive
  • Supply Voltage range
    5.5 V to 35 V
  • Target Application
    Lighting, Automotive
  • Topology
    DC-DC converter, Buck, Boost

OPN
TLD55421IVREGEVALTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
SI
Country of Diffusion (CoD)
SI
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
SI
Country of Diffusion (CoD)
SI
ea.
in stock
The TLD5542-1IVREG-EVAL is an evaluation platform for the TLD5542-1 as a:LED driverVoltage regulator.The default configuration is constant current LED driver with 1.5 A maximum output current. The output current can be increased up to 6A or more by changing a shunt resistor.The evaluation board can be controlled with a PC GUI with the Config Wizard and the Infineon Toolbox .

Applications

Documents

Design resources

Diagrams

TLD5542-1-Voltage-Regulator
TLD5542-1-Voltage-Regulator
TLD5542-1-Voltage-Regulator
TLD5542-1-LED-driver
tld5542 1 voltage regulator
tld5542 1 led driver

Developer community