TLD5541-2 B2G DEMO

TLD5541-2 B2G DEMO

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLD5541-2 B2G DEMO
TLD5541-2 B2G DEMO


Product details

  • Board Type
    Demo Board
  • Family
    LED Driver & Ballast Controller
  • Frequency range
    200 kHz to 700 kHz
  • Input Type
    DC
  • Interfaces
    2x7 pin Header to control the board via a Labview GUI
  • Mounting
    SMD
  • Output Current range
    0 A to 7 A
  • Pout range
    0 W to 80 W
  • Qualification
    Automotive
  • Supply Voltage max
    40 V
  • Target Application
    Automotive
  • Topology
    DC-DC converter

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
The TLD5541-2 B2G DEMO board optimally drives high-power LED applications with a default configuration of "Dual Boost Parallel Voltage Regulator" in a multiphase topology, providing up to 80W to the load with an efficiency above 94%. It includes a 2x7 pin header to connect the TLD55xx MICROKIT (SP001802790) board, enabling control through a LabVIEW GUI on the PC, ideal for automotive lighting applications.

Applications

Documents

Design resources

Developer community