TLD5097EP_SEPIC_EVAL
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board, Demo Board
-
FamilyLITIX™ Power
-
Frequency Range range100 kHz to 500 kHz
-
Input TypeDC
-
Output Current1 A
-
Output Current max1 A
-
Output Voltage max23 V
-
Pout range0 W to 23 W
-
Sub ApplicationLighting
-
Supply Voltage range8 V to 27 V
-
Target ApplicationTarget Application
-
TopologySEPIC
| Recommended | ||
|
OPN
|
TLD5097EPSEPICEVALTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | LG-MADK-1 | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | LG-MADK-1 |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Output current adjustment trimmer
- Power derating circuitry
- Digital dimming input
- Cold crank survival circuit (CCSC)
Benefits
- Cost effective device for automotive LED
- On board regulation of the current
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.