TLD40X0STD_EVAL
NEW
Active and preferred

TLD40X0STD_EVAL

NEW
LITIX™ Interior LIN RGB drivers Standard Evaluation Board - companion daughter board and load board needed

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLD40X0STD_EVAL
TLD40X0STD_EVAL


Product details

  • Board Name
    Evaluation Board
  • Configuration
    linear current sink
  • Description
    linear current sink
  • Family
    LITIX™ Interior
  • Input current
    2 A
  • Input Type
    DC
  • Interfaces
    LIN
  • Operating Temperature range
    -20 °C to 85 °C
  • Output Current range
    0 mA to 50 mA
  • Output Current max
    60 mA
  • PWM Frequency max
    610 MHz
  • Supply Voltage range
    7 V to 29 V
  • Target Application
    Automotive Interior Lighting
  • Topology
    Linear

OPN
TLD40X0STDEVALTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
The TLD40X0STD_EVAL is the primary evaluation board of the LITIX™ Interior LIN RGB driver evaluation platform, enabling development and verification of RGB LED lighting applications. A set of LED load boards and daughterboards (mounting the LITIX™ Interior LED driver) integrate easily for system testing. The factory-assembled TLD40X0STD_EVAL does not include the LITIX™ Interior device.

Features

  • 32-bit Arm® Cortex®-M23 core
  • LED Load Board Connection Sockets
  • LITIX™ Daughterboard Header Strips
  • Overcurrent protected input
  • Reverse polarity protected input
  • Built-in XMC™ Link debugger
  • On-Board LIN Transceiver on VCOM Port
  • GPIO interfaces
  • On-board LIN bootstrap loader connector
  • Test points for main signals probing
  • Shielding board for eye protection

Benefits

  • Static interior light faster development
  • Software code examples
  • Easy software debug through SWD
  • Well-known industry IDEs (Keil, IAR)

Applications

Documents

Design resources

Developer community