TLD4020-3STD_EVAL
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
Configurationlinear current sink
-
DescriptionThe TLD4020-3STD_EVAL is the main board from the TLD4020-3STD_KIT
-
FamilyLITIX™ Interior
-
Input current160 mA
-
Input TypeDC
-
InterfacesLIN
-
Operating Temperature range-20 °C to 85 °C
-
Output Current range0 mA to 51.5 mA
-
PWM Frequency max610 MHz
-
Supply Voltage range7 V to 29 V
-
Target ApplicationAutomotive Interior Lighting
-
TopologyLinear
| Recommended | ||
|
OPN
|
TLD40203STDEVALTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
DE
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
Features
- 32-bit Arm® Cortex®-M23 core
- Three integrated low-side current sinks
- Reverse polarity protected input
- Overcurrent protected input
- Built-in XMC™ Link debugger
- GPIO interfaces
- On-board LIN bootstrap loader connector
- Test points for main signals probing
- Pin stripes for TLD4020-3DB board
Benefits
- Static interior light faster development
- Software code examples
- Easy software debug through SWD
- Well-known industry IDEs (Keil, IAR)
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.