TLD23X2-3STD_EVAL
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Ambient Temperature40 °C
-
Board TypeDemo Board
-
FamilyLITIX™ Basic+
-
Go-wider-BoardYes
-
Input TypeDC
-
Output Current range0 mA to 150 mA
-
Output Voltage range6.5 V to 18.5 V
-
QualificationAutomotive
-
Sub ApplicationLED Rear Lighting, General purpose lighting, Exterior Lighting, Interior Lighting
-
Supply Voltage ((less than 1 s)) max27 V
-
Supply Voltage range8 V to 22 V
-
Target ApplicationAutomotive
-
TopologyLinear Low Side
| Recommended | ||
|
OPN
|
TLD23X23STDEVALTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
SI
|
|
| Country of Diffusion (CoD) |
SI
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
Features
- Output current: up to 150 mA/channel
- Power offload via external resistor
- Supports analog, digital dimming
- Adjustable output current for LEDs
- Configurable fault management options
- TLD2372-3ET: 1-fail-all-OFF/ON
- TLD2382-3ET: 1-fail-all-OFF
- TLD2392-3ET: 1-fail-all-ON
- Open load, short to battery protections
- Thermal shutdown protections included
- Thermal derating via external NTC
Benefits
- Easy evaluation of each device's pin
- Configurable fault management options
- Thermistor placed close to LEDs
- Cable-free connection among boards
- Compatible with LITIX™ Basic+ boards
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.