Ambient Temperature40 °C
-
Board TypeDemo Board
-
FamilyLITIX™ Basic+
-
Go-wider-BoardYes
-
Input TypeDC
-
Output Current range0 mA to 400 mA
-
Output Voltage range6.5 V to 18.5 V
-
QualificationAutomotive
-
Sub ApplicationInterior Lighting, General purpose lighting, LED Rear Lighting, Exterior Lighting
-
Supply Voltage ((less than 1 s)) max27 V
-
Supply Voltage range8 V to 21 V
-
Target ApplicationAutomotive
-
TopologyLinear Low Side
| Recommended | ||
|
OPN
|
TLD11731STDEVALTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
SI
|
|
| Country of Diffusion (CoD) |
SI
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
Features
- Output current capability up to 400 mA
- Power offload for current
- Analog and digital dimming support
- Configurable fault management
- Open load, short to battery protection
- Thermal shutdown protection
- Thermal derating with NTC thermistor
- Common error network sharing
- Compatibility with other LITIX™ boards
Benefits
- Easy evaluation of each device's pin
- Configurable fault management
- Thermal derating with NTC thermistor
- Cable-free LITIX™ Basic+ boards
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.