TCI CAN-ONLY BOARD
Active and preferred
RoHS Compliant

TCI CAN-ONLY BOARD

XENSIV™ TCI CAN only evaluation board

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TCI CAN-ONLY BOARD
TCI CAN-ONLY BOARD


Product details

  • Family
    H2 gas sensors
  • Input Type
    DC
  • Interfaces
    CAN
  • Qualification
    Automotive
  • Supply Voltage
    3.3 V

OPN
TCICANONLYBOARDTOBO1
Product Status active and preferred
Infineon Package LG-MADK-1
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package LG-MADK-1
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
The XENSIV™ TCI CAN only evaluation board is an ultra-compact (19.5 x 25.5 mm) plug-and-play platform designed for seamless TCI-B sensor evaluation. Pre-equipped with a PSOC™ 4 microcontroller, a XENSIV™ TCI-B gas sensor, and KP467 and KP497 pressure sensors, it connects to a CAN bus via four terminals (+5V, GND, CANH, and CANL), supporting up to 16 boards per bus. It offers a comprehensive evaluation platform for various gas sensor applications.

Features

  • 19.5 x 25.5 mm² small form factor
  • CAN bus interface
  • Four terminals (+5V, GND, CANH, CANL)
  • Pre-equipped with XENSIV™ TCI-B sensor
  • Additional KP467/KP497 pressure sensors
  • Powered by PSOC™ 4 microcontroller

Benefits

  • Development & testing of TCI gas sensors
  • Simple connection to CAN bus
  • For BMS and thermal runaway detection
  • For various gas sensor applications
  • Easy sensor evaluation
Documents

Design resources

Developer community