Board TypeEvaluation Board
-
FamilyMultichannel SPI switches and controllers, SPOC+2
-
Input TypeDC
-
QualificationAutomotive
-
Sub ApplicationFuse Box, Body Control Modules, Power Distribution, Heating, Junction Box, Relay Box, Lighting, Motor Control & Drives
-
Supply Voltage range4.1 V to 28 V
-
Target ApplicationIndustrial, Automotive
| Recommended | ||
|
OPN
|
SPOC2DBBTS712204ESETOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.