SPOC-2 DB BTS71040-4ESE
Active and preferred

SPOC-2 DB BTS71040-4ESE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SPOC-2 DB BTS71040-4ESE
SPOC-2 DB BTS71040-4ESE


Product details

  • Board Type
    Evaluation Board
  • Family
    SPOC+2, High-side switches
  • Input Type
    DC
  • Qualification
    Automotive
  • Sub Application
    Body Control Modules, Heating, Relay Box, Fuse Box, Motor Control & Drives, Lighting, Junction Box, Power Distribution
  • Supply Voltage range
    4.1 V to 28 V
  • Target Application
    Automotive, Industrial

OPN
SPOC2DBBTS710404ESETOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The BTS71040-4ESE Daughterboard is a small PCB with soldered SPOC+2 device on it. It has to be used in combination with the SPOC+2 motherboard .

Applications

Documents

Design resources

Developer community