SLC52GDA600

SLC52GDA600

SLC52GDA SOLID FLASH™ with Integrity Guard and Mega Memory. Custom-designed specifically for long-term use in government ID applications

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SLC52GDA600
SLC52GDA600


Product details

  • Ambient Temperature range
    -25 °C to 85 °C
  • Applications
    government identification
  • Asymmetric Cryptography
    ECC up to 521-bit, RSA up to 4096-bit
  • Certifications
    EMVCo, CC EAL6+ high
  • CPU
    Dual 16-bit
  • Delivery Forms
    dual-interface module, sawn wafer, contactless module
  • Interfaces
    NRG™ (ISO/IEC 14443-3 type A with CRYPTO1), ISO 7816, ISO 18092 passive mode, SO 14443 A/B
  • Leading Technologies
    Mega Memory, Very High Bit Rates (VHBR), SOLID FLASH™, Integrity Guard
  • NVM
    600 KByte
  • Product Description
    contactless security cryptocontroller with dual-interface
  • RAM
    16 KByte
  • Symmetric Cryptography
    DES, 3DES, AES up to 256-bit
  • Use Cases
    National eID, ePassport, eHealth card / eSocial card, eDriver’s license, eVisa, eResidence permit, eTachograph, eVehicle registration card / eCar registration, eSignature

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
The SLC52G product family consists of several derivatives in various delivery forms. It builds on Infineon’s SOLID FLASH™ technology, designed to combine the highest levels of flexibility with outstanding reliability and the sophisticated Integrity Guard security concept. Infineon’s SOLID FLASH™ products accelerate market responsiveness through short lead times and flexible production. They offer many advantages in logistics, development and throughout the certification process.The smartest security concept in the industry, Integrity Guard features a highly sophisticated digital security architecture, including a fully encrypted data path and a self-checking dual CPU core. It provides robust protection against potential security attacks for today’s and tomorrow’s government ID documents.

Features

  • Dual CPU, cache-based 16-bit security controller architecture
  • Integrity Guard security concept
  • Support for all contactless proximity standards (ISO 14443 type A/B, ISO 18092 NFC passive mode)
  • Support for higher bit rates (up to 848 Kbit/s) and very high bit rates (up to 6.8 Mbit/s)
  • Support for ISO/IEC 7816 contact-based interfaces
  • Up to 804 Kbyte SOLID FLASH™ NVM
  • Up to 16 Kbyte RAM
  • Symmetric Crypto Processor (SCP) for symmetric cryptography (3DES, AES)
  • Crypto engine for asymmetric cryptography (RSA and ECC) with certified RSA and ECC libraries
  • Certification level: Common Criteria EAL 6+ (high)*, EMVCo 

Benefits

  • Advanced technology and complete portfolio to cover all government ID application needs
  • Sustainable security with Integrity Guard for long-lifetime government projects with unrivalled system robustness
  • Zero-compromises performance and outstanding contactless speed for dramatic reduction in transaction times, e.g. at border control stations
  • Reduced Total Cost of Ownership (TCO) through fast and easy implementation
  • Comprehensive package portfolio for all application needs in government ID

Applications

Documents

Design resources

Developer community