SHIELD_TLE9185V33
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyMotor Driver
-
Go-wider-BoardYes
-
Input TypeDC
-
Output Voltage min3.23 V
-
Output Voltage max3.37 V
-
QualificationAutomotive
-
Supply Voltage min3.8 V
-
Supply Voltage max28 V
-
Target ApplicationAutomotive
-
TopologyLinear
| Recommended | ||
|
OPN
|
SHIELDTLE9185V33TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
SI
|
|
| Country of Diffusion (CoD) |
SI
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
Features
- Operating voltage range 3.8-28 V
- 3.3 V compatible logic input
- Reverse polarity protection (EMC filter)
- Three integrated half-bridges MOSFET
- 2 in 1 MOSFET package
- 5 mΩ low-side current sense
- High-power RGB led driven by HS-switches
- Onboard Back-EMF detection circuit
- Hall sensor connector
Benefits
- GUI & Arduino interface for prototyping
- 50% reduced internal operating cc
- Simplified/cost-efficient ground network
- Smaller package size for area savings
- Very low quiescent current in sleep-mode
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.