SHIELD_LED_PLATFORM
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
DescriptionThe SHIELD_LED_PLATFORM is an Arduino shield that supplies the LED Platform reference designs.
-
FamilyLITIX™
-
Input TypeDC
-
InterfacesUART over CAN, LIN
-
Output Current range0 A to 2.5 A
-
QualificationAutomotive
-
Supply Voltage range6 V to 18 V
-
Target ApplicationAutomotive, Lighting
-
TopologyLinear, Buck
| Recommended | ||
|
OPN
|
SHIELDLEDPLATFORMTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | LG-MADK-1 | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
DE
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | LG-MADK-1 |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
Features
- Reverse Polarity Protection
- Compatible with Traveo II Starter Kit
- Compatible with uIO-Stick v2
Benefits
- Easy evaluation
- High compatibility
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.